Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Lighting Management with Sensors
Lighting management switch sensors
Lighting management switch sensors 1 output
069740
Pack
1
Price On Request
-
+
Add To List
Characteristics
Product Features
PIR outdoor switch sensor 360°
occupancy mode
coverage pattern adjustable during installation process
Main Features
Detection field 45 m²
Maximum range 8 m - IP 55
Related Products
Lighting management switch sensors 1 output
Lighting management switch sensors 1 output
Lighting management switch sensors 1 output
Lighting management switch sensors 1 output
Lighting management switch sensors 1 output
Lighting management switch sensors 1 output
Lighting management switch sensors 1 output
Lighting management switch sensors 1 output
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit